Flash integration with no compromises

With the B&R Flash Controller, any external current-driven lighting system works as if it were an integrated B&R Smart Light. This system offers single-wire connections without needing additional trigger sensors. It provides µs-accurate synchronicity to the entire B&R system, incredibly fast flash current rise times and maximum power during the entire flash period. What's more, costs are saved due to reduced cabinet space, fewer cables and shorter cable lengths.

Flash Controller

请选择国家和语言

B&R Logo