Maximize your productivity with the ACOPOStrak Monitor

In modern production environments, machine data such as forces, currents and temperatures are continuously collected. This data has great potential. Properly evaluated, it helps to avoid downtime, optimize processes and extend the service life of machines. However, many systems struggle with isolated, unstructured data silos. Without intelligent analysis, valuable information remains hidden and opportunities remain unused.

Why use ACOPOStrak Monitor?

ACOPOStrak Monitor provides real-time insights and AI-supported analyses for maximum system availability. Predictive maintenance and clear diagnostics can reduce downtime and scale systems efficiently.

Your personal advantages

OEM and machine manufacturers

  • Intelligent analyses and simple integration for new sales growth
  • Sales growth: Use AI-powered insights to develop new business models and offer value-added services.
  • Higher profit margins: Optimize machine performance and reduce downtime through predictive maintenance.
  • Faster deployment: Simplify integration and scaling with open standards and configurable data flows.

Customers and users

  • Intelligent analyses and simple integration for new sales growth
  • Operational efficiency: Optimize your production processes with real-time insights and automatic notifications.
  • Risk minimization: Avoid downtime and costly breakdowns using predictive maintenance.
  • Sustainability: Reduce material consumption with precise condition monitoring and extend the service life of your systems.

AI-powered insights for uninterrupted productivity

SmartMonitoring

With ACOPOStrak Monitor, machine builders can view the real-time status of their systems, proactively identify problems and take proactive measures to optimize maintenance. These functions are crucial for optimizing performance and maintenance and ensuring uninterrupted productivity over the entire lifecycle of the system.

SmartAnalytics

ACOPOStrak Monitor offers data-based and AI-supported services for recording, analyzing and viewing production data. An optional cloud connection enables remote monitoring of system data and integration in customized solutions.

SmartEfficiency

State-of-the-art AI algorithms offer unprecedented possibilities for monitoring, analyzing and optimizing machine operation. Examples are estimation-based evaluation of the shuttle state and detection of anomalies through supervision-free learning. Continuous monitoring of machine data enables more efficient maintenance planning, reduces downtime and extends the service life of systems.

SmartCheck

One of the main functions of ACOPOStrak Monitor is the ability to derive the state of the shuttles from ordinary sensor data without having to install additional hardware. This is supported by the classification of the physical shuttle units using an ensemble-based random forest approach to ensure the correct assignment of the collected data.

SmartView

The ACOPOStrak Monitor dashboard provides the operator with a clear and immediate overview of the machine status. Condition monitoring uses the machine data collected over time to provide unique insights.

ACOPOStrak Monitor in detail

Dashboards and AI-supported analyses

ACOPOStrak Monitor provides a clear and immediate overview of the system status. AI-supported algorithms allow the operator to detect anomalies and inefficiencies at an early stage and take proactive measures to maximize productivity and extend the service life of the system.

Predictive maintenance and diagnostics

By continuously monitoring and analyzing machine data, the ACOPOStrak Monitor enables predictive maintenance, which reduces downtime and lowers operating costs. Advanced diagnostic functions enable quick error corrections and detailed insights into the machine status.

Seamless integration and scaling

ACOPOStrak Monitor is designed to be easily integrated into existing systems and IIoT platforms. Thanks to open standards and configurable data flows, companies can implement and scale digital solutions more quickly.

Por favor escolha o país e o idioma

B&R Logo