Advantages at a glance

  • With CaeManager, you can design your automation solutions flexibly, efficiently and securely!
  • Extensive standard libraries included
  • Easy creation and testing of customized blocks
  • Support for different block types and editors
  • Direct function test in CaeManager
  • Password protection for your libraries
  • Automatic creation of as-built documentation during development
  • Convenient and structured documentation with XHTML
  • Clear display of all additional information and I/O tables
  • Current, traceable documentation at all times
  • Clear versioning and complete version history in accordance with regulatory requirements

Standard and customized block libraries in CaeManager

CaeManager provides you with a large number of standard module libraries. You can also use CaeManager to easily create your own industry-specific or customized module libraries and test them extensively.

Flexibly create a wide range of module types

Create as many customized blocks as you like – according to your requirements:

Function blocks: Program in the integrated C editor
Image modules: Design in the DisplayEditor
UCB blocks: Create using scripting language
Hyper macro blocks: Graphical configuration according to the hyper macro concept

Integrated debugging environment

Test the blocks you have created yourself directly in CaeManager. The integrated debugging environment enables fast and convenient function testing – for maximum quality and reliability.

Protection of intellectual property

Your libraries can be protected with a password. This keeps your know-how safe from unauthorized access.

As-built documentation for all blocks

In CaeManager, as-built documentation is automatically created for each block during development. Thanks to convenient functions for structured documentation based on XHTML, you can clearly design description texts and enrich them with additional information.

Structured and expandable module documentation

The as-built documentation allows the module description to be clearly structured and supplemented with important content such as

  • Limitations
  • Notes
  • Links
  • Representations

    In addition, the I/O table for the block is automatically generated and clearly integrated into the documentation. This ensures that all relevant information is available in a current and comprehensible form at all times.

Clear versioning and traceability

Each enabled version of a block can be labeled and clearly assigned to a version status including date and time – compliant with 21 CFR Part 11 and GAMP 5. The integrated version management system automatically ensures complete version history for all blocks.

Graag land en taal kiezen

B&R Logo