Flexible and intuitive with the DisplayEditor
With the integrated DisplayEditor, you can design your static process images (background images) quickly and conveniently without dynamic properties.
Support for all common image formats
Add any image format such as JPG, GIF, BMP, TIF or SVG as a background image. This allows you to customize your HMI application.
Simple placement of dynamic image modules
Dynamic screen modules are added directly from the function chart or hyper macro to the static process screen using drag-and-drop. This allows you to combine the static display with the current process data and create a powerful, interactive HMI application.
Direct value assignment in the CFC diagram
The screen modules are already linked to the corresponding process variables in the function block diagram or hyper macro. This eliminates the need for subsequent assignment between graphics, logic and variables – saving time and minimizing sources of error.
Versatile design options with images, widgets and image macros
A wide selection of images, widgets and image macros are available for creating individual process screens. This allows you to design your HMI application flexibly and precisely according to your requirements.
Convenient navigation with zooming function
Create multi-page process screens and use the integrated zoom function for convenient navigation. The zoom factor can be set individually so that you always have an overview, even in complex systems.