Seamless monitoring of all engineering activities

ChangeControl offers comprehensive monitoring and documentation of all user activities in engineering. All relevant actions are automatically recorded in a central database and thus form the complete AuditTrail for your engineering project.

Comprehensive detailed information for maximum traceability

ChangeControl logs all details of each action, including:

Action sources such as project engineering, library engineering, user management and the download manager

Action types such as enable/disable, compile, version, confirm/unconfirm and many more

This creates a complete and traceable history of all changes and approvals.

Automatic system functionality – Secure and fault-tolerant

ChangeControl is always active automatically – no separate configuration is required and incorrect configurations are ruled out. This means that all ChangeControl data is available securely and reliably at all times.

Label and confirm for maximum security

Labels of libraries:
Labeling assigns a unique "stamp" to an entire library and activates deletion protection for all enabled blocks.

Confirming versions:
Project parts can be explicitly confirmed. This means that it is always clear that the status is functional, tested and approved.

Selective rollback using labels

You can use labels (textual designations) to group and save any number of versions of library modules. A label change automatically restores all blocks to a common previous version status – ideal for quick rollbacks or reproducible configurations.

Comparison of labels

Analyze differences between two labels in detail:
Display changed blocks with responsible person (user)
Clear comparison of all versions in the libraries

ChangeControl report with filter functions

Generate customized reports of all changes:
Filterable data: By user, action type or time period; Tamper-proof export: As HTML file for audits
FDA-compliant: Meets 21 CFR Part 11 through unalterable protocols

Automatic versioning

Each project part is given a unique version number. When changes are made, the previous version is automatically archived in the APROL database – for a seamless history. You can enable earlier versions at any time via the CaeManager and load them onto the controllers.

Locking/Unlocking project parts

Secure teamwork through controlled access:
  
Check out with comment: Prevents parallel changes
Logging: Timestamps and actions in ChangeControl
Transparency: Full traceability of all blocks

ChangeControl database – Seamless tracking and centralized data security

The ChangeControl application is fully integrated into APROL and stores all data centrally in a powerful database. This enables secure and efficient management of all engineering and configuration data.

Powerful tool for revision management

ChangeControl records and documents all configuration changes to project parts such as user management, hardware modules, CFC, SFC, graphic images and templates. The historical display of all changes made completes revision management and ensures maximum transparency throughout the entire engineering process.

Fast access via web clients

The desired historical data can be retrieved with effective performance via web clients. This means that all information is available for analysis and tracking at any time and from any location.

Selective access rights

Access rights are controlled via the user management system, which enables a specific definition of rights for each user. This ensures that only authorized persons have access to sensitive configuration data – an important contribution to meeting security and compliance requirements.

Seleccione país e idioma

B&R Logo