Descripción
Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
Learning objectives and content
- B&R company presentation
- B&R philosophy and products
- Using Automation Studio
- Using the integrated help documentation
- Establishing an online connection to the control system
- Initial installation of a controller
- Project engineering for the hardware configuration
- Working with the text and table editors
- Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
- Runtime and startup behavior of the controller
- Use of the integrated diagnostics options
- Overview of available programming languages
Documents provided
![]() |
Número de modelo
SEM210.2
Registrarse ahora Para información sobre los precios, póngase en contacto con su comercial
Lugar del evento
B&R Ismaning
Fraunhoferstraße
85737 Ismaning
Alemania
Organizador
B&R Ismaning
Fraunhoferstraße
85737 Ismaning
Alemania
Teléfono:
+49 / 89 996554 - 0
Información adicional
Desde: 06.10.2025
Empezar: 09:00
Hasta: 07.10.2025
Fin: 17:00
Estado de la reserva:
Duración:
2 Días
Idioma: Alemán