Descripción

SuperTrak, B&R's versatile industrial transport system, uses magnet technology to guide individually controllable shuttles along a track using long stator linear motors. The integration of this new technology at B&R is being handled using Automation Studio libraries.

Learning objectives and content

  • LLM/SuperTrak basics
  • Components and specification
  • Installation/maintenance
  • Using ATS TrackMaster software
  • Communication between the components
  • SuperTrak simulation
  • Overview of software functionality
  • Diagnostics
  • Commissioning

Documents provided

All necessary documents are available on a USB flash drive.

Requisitos previos

SEM210 – Automation Studio Training: Basics

Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.

Learning objectives and content

  • B&R company presentation
  • B&R philosophy and products
  • Using Automation Studio
  • Using the integrated help documentation
  • Establishing an online connection to the control system
  • Initial installation of a controller
  • Project engineering for the hardware configuration
  • Working with the text and table editors
  • Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
  • Runtime and startup behavior of the controller
  • Use of the integrated diagnostics options
  • Overview of available programming languages

Documents provided

TM210 – Arbeiten mit Automation Studio

TM213 – Automation Runtime

TM223 – Automation Studio Diagnose

Número de modelo

SEM1410.3

Registrarse ahora Para información sobre los precios, póngase en contacto con su comercial

Lugar del evento

B&R HQ: Shanghai / 上海
No. 487 Tianlin Road, Xuhui D.
200233 Shanghai / 上海
China

Organizador

B&R HQ: Shanghai
No. 487 Tianlin Road
200233 Shanghai
China

Teléfono:
+86 / 21 54644800

Información adicional

Desde: 13.08.2025
Empezar: 09:00


Hasta: 15.08.2025
Fin: 15:00


Estado de la reserva:
Duración: 3 Días

Idioma: Chino