Descripción

The APROL process control system features key advanced functions such as communication between controllers, creating and using user libraries and managing parameters and recipes. Backup, system installation, setup and recovery are additional topics. The APROL solutions are also explained in more detail.

Learning objectives and content

  • Creating, operating and expanding parameter sets and recipes
  • Implementing a controller from start to finish
  • Configuring controller-to-controller communication
  • Configuring and using the event driver and the PDA coupling
  • Creating customer-specific library function blocks
  • Examples of how existing block types are used
  • Developing and implementing custom blocks
  • Backup, system installation, setup and recovery
  • Creating templates for APROL Solutions (configurator)
  • Creating Sequential Function Chart (SFC) in APROL
  • Working with the SFC-Viewer for facility services

Documents provided

TM810 – APROL Setup, Konfiguration und Recovery

TM835 – APROL ST-SFC Projektierung

TM840 – APROL Parameterverwaltung und Rezepte

TM850 – APROL Connectivity

TM860 – APROL Bibliothekserstellung

Requisitos previos

SEM841.5 APROL Process Control Training Basic 1

Learning objectives and content

  • Structure of the APROL process control system
  • APROL systems (Operator, Runtime, Engineering) and controllers
  • Organization and content of the standard APROL libraries
  • User management for organized project engineering
  • Using operator management for operator stations
  • Creating a new project (hardware, application software, HMI application)
  • Features of the APROL web portal (system diagnostics, reporting, etc.)
  • Functions that support validation (version management, Audit Trail, change control, etc.)
  • Configuring APROL systems and using the standard libraries, PAL (Process Automation Library) in particular
  • Introduction to APROL Solutions (configurator)

Documents provided

TM213 – Automation Runtime

TM800 – APROL Systemkonzept

TM811 – APROL Runtime System

TM812 – APROL Operatorverwaltung

TM813 – APROL Web Portal

TM820 – APROL Solutions

TM830 – APROL Projekt Engineering

TM890 – Linux Grundlagen

Número de modelo

SEM842.5

Registrarse ahora Para información sobre los precios, póngase en contacto con su comercial

Lugar del evento

B&R HQ: Friedberg
Grüner Weg
61169 Friedberg
Alemania

Organizador

B&R HQ: Friedberg
Grüner Weg
61169 Friedberg
Alemania

Teléfono:
+49 / 6031 68558 - 0

Información adicional

Desde: 15.09.2025
Empezar: 13:00


Hasta: 19.09.2025
Fin: 12:00


Estado de la reserva:
Duración: 5 Días

Idioma: Alemán