Short description
Accessories |
Test set for commissioning bus controller X90BC124.32-00 Each pin of CMC connector X1 is connected to 4 mm female banana connectors. |
General information
Short description | Cable adapter and labeling template for X90 mobile breakout box X90AC-BB.17-00 |
Cable cross section | |
mm² | Power pins 1.5 mm², signal pins 0.5 mm² |
Certifications | |
CE | Yes |
UKCA | Yes |
Mechanical properties
Dimensions | |
Width | 300 mm |
Length | 351 mm plus 1 m cable adapter |
Weight | Approx. 0.9 kg |

Material number:
X90AC-BB.12-00Description:
X90 mobile 120, breakout box template and cable adapter for X90AC-BB.17-00 breakout box, for development and tests
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Industrial sector X90 | PDF / 163 KB | |
EU Declaration Mobile machinery X90 | PDF / 146 KB | |
UK Declaration Industrial sector X90 | PDF / 110 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X90AC-BB.12-00 | PDF / 1 MB |