General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cURus E235396 Servo and stepper motors - Component |
Motor
Nominal speed nN [rpm] | 4500 |
Number of pole pairs | 5 |
Nominal torque Mn [Nm] | 11 |
Nominal power PN [W] | 5184 |
Nominal current IN [A] | 10.09 |
Stall torque M0 [Nm] | 20 |
Stall current I0 [A] | 18.35 |
Maximum torque Mmax [Nm] | 72 |
Maximum current Imax [A] | 106.54 |
Maximum speed nmax [rpm] | 6000 |
Torque constant KT [Nm/A] | 1.09 |
Voltage constant KE [V/1000 rpm] | 65.97 |
Stator resistance R2ph [Ω] | 0.29 |
Stator inductance L2ph [mH] | 3.3 |
Electrical time constant tel [ms] | 11.38 |
Thermal time constant ttherm [min] | 42 |
Moment of inertia J [kgcm2] | 9.5 |
Recommendations
Connector size | 1 |
Options
Encoder | |
Shaft end | Smooth shaft |
Material number:
8LSAB6.I9045J000-4Description:
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 4500 rpm - Nominal torque: 11.000 Nm - Stall torque: 20.000 Nm - Centering diameter: 110.00 mm, j6 fit - Flange square dimension: 116.00 mm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 96.2
Documentation | Version (Date) | Download |
---|---|---|
8LS...-4 - Users manual Motor | PDF / 13 MB |