Motor characteristics
Maximum speed | 3 m/s |
Repeat accuracy
Repeat accuracy | Typ. 1 µm |
Detection | |
Absolute ID | Integrated |
Operating conditions
Shuttle temperature during operation | -25 to 70°C |
Payload | |
Maximum | 10 kg |
Ambient conditions
Temperature | |
Storage | -40 to 70°C |
Mechanical properties
Dimensions | |
Width | 328 mm |
Length | 328 mm |
Height | 11.85 mm |
Weight | 5.89 kg |
Max. tightening torque | 5.5 Nm |
Material number:
8FLS3.33330.00I-1Description:
ACOPOS 6D shuttle S3 330 x 330 mm
Documentation | Version (Date) | Download |
---|---|---|
ACOPOS 6D user´s manual | PDF / 8 MB | |
Data sheet 8FLS3.33330.00I-1 | PDF / 193 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
ACOPOS 6D shuttle 8FLS3.33330.00I-1 | STP / 654 KB |