Cable construction
Outer jacket
Color Black (RAL 9005)
Connector
Type 19-pin HDMI, male
Degree of protection per EN 60529 IP67
Mechanical properties
Dimensions
Length 3 m
Diameter 8.5 mm
Weight 0.3 kg
Material number:
8YFLCL0003.31110-0
Description:
ACOPOS 6D Link cable, length 3 m, HDMI 19-pin, male

Please choose country and language

B&R Logo