General information
Storage time | Max. 3 years at 30°C |
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
Electrical properties
Capacity | 950 mAh |
Self-discharge | <1% per year (at 23°C) |
Voltage range | 3 V |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
Temperature | |
Storage | -20 to 60°C |
Relative humidity | |
Operation | 0 to 95% |
Storage | 0 to 95% |
Transport | 0 to 95% |

Material number:
0AC201.91Description:
Lithium batteries 4 pcs., 3 V / 950 mAh button cell
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration of conformity PLC X20 | PDF / 169 KB |
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 3200 User's Manual | PDF / 10 MB | |
Material Safety Data Sheet Renata CR2477N | PDF / 508 KB | |
Panel PC 3200 User's Manual | PDF / 18 MB |