Material Number Description
8FLS3.12120.00I-1 ACOPOS 6D shuttle S3 120 x 120 mm
8FLS3.1212H.00I-1 ACOPOS 6D shuttle S3 120 x 120 mm, hygienic
8FLS3.12180.00I-1 ACOPOS 6D shuttle S3 120 x 180 mm
8FLS3.12240.00I-1 ACOPOS 6D shuttle S3 120 x 240 mm
8FLS3.18180.00I-1 ACOPOS 6D shuttle S3 180 x 180 mm
8FLS3.18210.00I-1 ACOPOS 6D shuttle S3 180 x 210 mm
8FLS3.21210.00I-1 ACOPOS 6D shuttle S3 210 x 210 mm
8FLS3.21330.00I-1 ACOPOS 6D shuttle S3 210 x 330 mm
8FLS3.24240.00I-1 ACOPOS 6D shuttle S3 240 x 240 mm
8FLS3.30300.00I-1 ACOPOS 6D shuttle S3 300 x 300 mm
8FLS3.33330.00I-1 ACOPOS 6D shuttle S3 330 x 330 mm
8FLS3.45450.00I-1 ACOPOS 6D shuttle S3 450 x 450 mm

Please choose country and language

B&R Logo