Material Number Description
5CASD3.0010-00 SDL3/SDL4/FT5x cable - 1 m - FT5x including Power over Ethernet
5CASD3.0030-00 SDL3/SDL4/FT5x cable - 3 m - FT5x including Power over Ethernet
5CASD3.0050-00 SDL3/SDL4/FT5x cable - 5 m - FT5x including Power over Ethernet
5CASD3.0070-00 SDL3/SDL4/FT5x cable - 7 m - FT5x including Power over Ethernet
5CASD3.0100-00 SDL3/SDL4/FT5x cable - 10 m - FT5x including Power over Ethernet
5CASD3.0150-00 SDL3/SDL4/FT5x cable - 15 m - FT5x including Power over Ethernet
5CASD3.0200-00 SDL3/SDL4/FT5x cable - 20 m - FT5x including Power over Ethernet
5CASD3.0300-00 SDL3/SDL4/FT5x cable - 30 m - FT5x including Power over Ethernet
5CASD3.0500-00 SDL3/SDL4/FT5x cable - 50 m - FT5x including Power over Ethernet
5CASD3.0750-00 SDL3/SDL4/FT5x cable - 75 m - FT5x including Power over Ethernet
5CASD3.1000-00 SDL3/SDL4/FT5x cable - 100 m - FT5x including Power over Ethernet

Please choose country and language

B&R Logo