General information
Cable cross section 5x 0.34 mm²
Durability Oil resistance per DIN EN 60811-2-1
Flame retardant per UL 758/1581 FT2 / DIN EN 60332-2-2 (20 s)
Halogen-free per DIN VDE 0472 Part 815 / DIN EN 50267-2-1
Hydrolysis resistance
Microbial resistance
Silicone-free
Cable drag chain suitability
Certification UL AWM style 20549 / 10493 (80°C / 300 V)
Cable construction
Signal line
Outer jacket
Material PUR
Color Black gray RAL 7021
Connector
Type Circular connector, female M12, A-coded
Mating cycles 100
Contacts 5
Degree of protection per EN 60529 IP65 when connected
Electrical properties
Nominal voltage 48 VAC / 60 VDC
Nominal current 4 A
Test voltage
Conductor resistance
Ambient conditions
Temperature
Moving -25 to 80°C
Static -40 to 80°C
Mechanical properties
Dimensions
Length 2 m
Diameter 5.25 mm ±0.2 mm
Bend radius
Single bend 26 mm
Moving 52 mm (up to +60°C)
Drag chain data
Acceleration 10 m/s² (10 m travel path)
Flex cycles 10000000
Velocity 3 m/s
Weight 0.086 kg
Material number:
8YFLCS0002.1123A-0
Description:
ACOPOS 6D controller power supply cable, length 2 m, angled M12 connector

Please choose country and language

B&R Logo